Menu Search

Rotary Damper - With Gear 0.55 N 8.8 mm POM

Item code:

078202599999

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 49 £ 5.271
50 + £ 3.409
Standard pack: 10

Order in multiple of 10

Total price:

£ 52.71

10 x £ 5.271

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Distance Between Fixing Holes 19.0 mm
Housing Diameter 14.9 mm
Overall Height 7.15 mm
Overall Length 24.0 mm
Wheel Outside Diameter 10.4 mm
Full Material Polyoxymethylene; Nylon 66
Colour White
Gear Type Standard Spur Gear
Torque 0.55 N
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us