Menu Search

Rotary Damper - With Gear 2.2 N 19.0 mm POM;PA

This rotary dampers with gear control the speed and acceleration of a movement in a travelling body such as flaps, box panels and appliance doors. Simple and time saving assembly, no maintenance needed, soundless movement with a silicone damper. Operating torque 2.20
Item code:

078204099999

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 49 £ 5.6697
50 + £ 5.5585
Standard pack: 10

Order in multiple of 2500

Total price:

£ 56.70

10 x £ 5.6697

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Distance Between Fixing Holes 19.0 mm
Housing Diameter 14.9 mm
Overall Height 7.2 mm
Overall Length 24.0 mm
Wheel Outside Diameter 10.4 mm
Full Material Polyoxymethylene;Polyamide 6.6
Colour White
Gear Type Standard Spur Gear
Torque 2.2 N
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us