Quantity | Unit price |
---|---|
10 - 49 | £ 2.9826 |
50 - 249 | £ 2.9284 |
250 + | £ 2.8741 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Overall Height | 3.0 mm |
---|---|
Overall Height | 0.118 in |
Wheel Outside Diameter | 7.9 mm |
Wheel Outside Diameter | 0.311 in |
Full Material | Polyoxymethylene |
Colour | Black |
Gear Type | Standard Spur Gear |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.