10333112
104110069905
| Quantity | Unit price |
|---|
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Overall Height | 3.5 mm |
|---|---|
| Overall Height | 0.138 in |
| Wheel Outside Diameter | 9.4 mm |
| Wheel Outside Diameter | 0.37 in |
| Full Material | Polyoxymethylene |
| Colour | Black |
| Gear Type | Standard Spur Gear |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue