Menu Search

Rotary Damper - Without Gear 20.0 N PC

Item code:

1475935

200 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 99 £ 11.7567
100 + £ 5.4999
Standard pack: 100

Order any quantity

Total price:

£ 11.76

1 x £ 11.7567

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Housing Diameter 13.0 mm
Overall Height 18.0 mm
Full Material Polyoxymethylene;Glass Filled 15% Polyamide 6.6;Silicone Oil
Colour Natural
Gear Type Barrel Gear
Torque 20.0 N
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us