Quantity | Unit price |
---|---|
10 - 99 | £ 5.0548 |
100 - 499 | £ 2.3901 |
500 - 999 | £ 2.3345 |
1000 + | £ 2.2929 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Overall Length | 20.8 mm |
---|---|
Overall Length | 0.819 in |
Full Material | Polyoxymethylene;Polyamide 6.6;Silicone Oil |
Colour | Black |
Gear Type | Standard Spur Gear |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.