Menu Search

Rotary Damper - Without Gear 0.95 N PA

This bidirectional damping is made of POM, polyamide (PA 66), silicone and silicone oil. It has a torque of 0.95 Ncm ±0.18 and has a body diameter of 15 mm to fit by snapping into place. It is used to control the speed and acceleration of a movement in a travelling body. Simple to install, they can be fitted as part of an assembly
Item code:

551277

100 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 499 £ 2.3318
500 - 999 £ 2.2776
1000 + £ 2.2369
Standard pack: 100

Order in multiple of 100

Total price:

£ 233.18

100 x £ 2.3318

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Distance Between Fixing Holes 17.0 mm
Housing Diameter 15.0 mm
Overall Height 8.0 mm
Overall Length 20.8 mm
Full Material Polyoxymethylene;Polyamide 6.6;Silicone Oil
Colour Black
Gear Type Standard Spur Gear
Torque 0.95 N
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us