Quantity | Unit price |
---|---|
100 - 499 | £ 2.3318 |
500 - 999 | £ 2.2776 |
1000 + | £ 2.2369 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Distance Between Fixing Holes | 19.6 mm |
---|---|
Distance Between Fixing Holes | 0.772 in |
Housing Diameter | 15.1 mm |
Housing Diameter | 0.594 in |
Overall Height | 8.5 mm |
Overall Height | 0.335 in |
Overall Length | 19.7 mm |
Overall Length | 0.776 in |
Full Material | Polyoxymethylene;Polyamide 6.6;Silicone Oil |
Colour | Black |
Gear Type | Standard Spur Gear |
Torque | 0.25 N |
Torque | 0.25 N |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.