Menu Search

Rotary Damper - Without Gear 0.60 N PA

This bidirectional damping is made of POM, polyamide (PA 66), silicone and silicone oil. It has a torque of 0.60 Ncm ±0.17 and body diameter of 14.8 mm to fit by screwing into place. It is used to control the speed and acceleration of a movement in a travelling body. Simple to install, they can be fitted as part of an assembly.
Item code:

551303

200 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 99 £ 5.0548
100 - 499 £ 2.3901
500 + £ 2.3345
Standard pack: 100

Order in multiple of 10

Total price:

£ 50.55

10 x £ 5.0548

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Full Material Polyoxymethylene;Polyamide 6.6;Silicone Oil
Colour Black
Gear Type Standard Spur Gear
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us