Menu Search

Rotary Damper - With Gear 7.5 N 22.0 mm POM

This Rotary Damper with gear controls the speed and acceleration of a movement in a travelling body. Simple to install, they can be fitted as part of an assembly. This self contained unit is fitted with 11 teeth with a 1.25 module and 6.0 mm height, it has a Left Rotation Damping.
Item code:

551366

126 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 99 £ 14.0418
100 + £ 6.6127
Standard pack: 100

Order any quantity

Total price:

£ 14.04

1 x £ 14.0418

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Distance Between Fixing Holes 32.0 mm
Overall Height 19.0 mm
Wheel Outside Diameter 16.2 mm
Full Material Polyoxymethylene;Polyamide 6.6;Silicone Oil
Colour Black
Gear Type Standard Spur Gear
Torque 7.5 N
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us