Menu Search

Rotary Damper - Without Gear 90.0 N 17.0 mm PC

This Barrel Damper is made of Polycarbonate, Zinc Alloy, NBR and Silicone oil. It can be fitted as part of an assembly to control the speed and acceleration of a rotating body. This compact design has a high torque of 90 Ncm ±20 and has a key size of 2.6 x 2.55 has a wide operating angle up to 100 °. It's overall feature qualify it as a heavy duty, high torque component.
Item code:

551384

300 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 99 £ 26.909
100 + £ 23.3991
Standard pack: 100

Order any quantity

Total price:

£ 26.91

1 x £ 26.909

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Full Material Polycarbonate;Zinc;Nitrile Butadiene Rubber;Silicone
Colour Natural
Gear Type Barrel Gear
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us