Rotary Latch accessories offer maximum security and convenience in push-to-close engineering.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Width | Length | Type | View | |
---|---|---|---|---|---|---|---|
£ 0.1122 - £ 0.1246 | Request the lead time here |
|
0.248 in
6.3 mm
|
0.567 in
14.4 mm
|
Retainer Clip
|
||
£ 0.1325 - £ 0.2062 | 500 In stock |
|
0.248 in
6.3 mm
|
0.646 in
16.4 mm
|
Retainer Clip
|
||
£ 2.425 - £ 2.425 | 150 In stock |
M6
|
0.492 in
12.5 mm
|
1.496 in
38.0 mm
|
Bolt
|
||
32103044E | £ 0.1914 - £ 0.2127 | 150 In stock |
|
0.787 in
20.0 mm
|
1.378 in
35.0 mm
|
Mounting Bracket
|
|
£ 5.1729 - £ 5.7476 | 10 In stock |
M6
|
0.197 in
5.0 mm
|
78.74 in
2000.0 mm
|
Cable without Spring
|
||
£ 6.5258 - £ 10.1512 | Request the lead time here |
M6
|
0.197 in
5.0 mm
|
78.74 in
2000.0 mm
|
Cable without Spring
|
||
£ 3.9982 - £ 4.4425 | Request the lead time here |
M6
|
0.197 in
5.0 mm
|
39.37 in
1000.0 mm
|
Cable with Spring
|
||
£ 4.568 - £ 5.0756 | Request the lead time here |
M6
|
0.197 in
5.0 mm
|
78.74 in
2000.0 mm
|
Cable with Spring
|
||
£ 5.9318 - £ 6.5909 | Request the lead time here |
|
0.197 in
5.0 mm
|
78.74 in
2000.0 mm
|
Cable without Spring
|
||
£ 4.7033 - £ 5.2259 | 10 In stock |
M6
|
0.197 in
5.0 mm
|
59.055 in
1500.0 mm
|
Cable without Spring
|
||
£ 4.7033 - £ 5.2259 | 10 In stock |
|
0.197 in
5.0 mm
|
59.055 in
1500.0 mm
|
Cable with Spring
|
||
£ 3.8914 - £ 4.3238 | 9 In stock |
M6
|
0.197 in
5.0 mm
|
39.37 in
1000.0 mm
|
Cable without Spring
|
||
£ 4.533 - £ 5.0367 | 10 In stock |
M6
|
0.197 in
5.0 mm
|
59.055 in
1500.0 mm
|
Cable with Spring
|
||
£ 4.0625 - £ 4.5139 | 10 In stock |
|
0.197 in
5.0 mm
|
59.055 in
1500.0 mm
|
Cable without Spring
|
||
£ 4.377 - £ 4.8634 | 10 In stock |
M6
|
0.197 in
5.0 mm
|
78.74 in
2000.0 mm
|
Cable with Spring
|
||
2801112000E | £ 5.1729 - £ 5.7476 | 10 In stock |
|
0.197 in
5.0 mm
|
78.74 in
2000.0 mm
|
Cable with Spring
|
|
2801101000E | £ 4.0625 - £ 4.5139 | Request the lead time here |
|
0.197 in
5.0 mm
|
39.37 in
1000.0 mm
|
Cable without Spring
|
|
£ 3.9984 - £ 4.4426 | Request the lead time here |
M6
|
0.197 in
5.0 mm
|
39.37 in
1000.0 mm
|
Cable with Spring
|
||
£ 5.539 - £ 6.1544 | Request the lead time here |
4.0 mm
|
0.197 in
5.0 mm
|
39.37 in
1000.0 mm
|
Cable with Spring
|
||
2801311500E | £ 4.5362 - £ 5.0402 | Request the lead time here |
M6
|
0.197 in
5.0 mm
|
59.055 in
1500.0 mm
|
Cable with Spring
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
Our website is currently experiencing page loading issues. If you are facing any difficulty, please contact our customer services team directly on 0345 528 0474 or email us at sales@essentracomponents.co.uk and our team will be happy to assist you directly. We apologise for any inconvenience.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.