Menu Search

Round Cord Gasket 9.5 mm 10.0 m EPDM Sponge Black

This EPDM round cord gasket offers edge protection and sealing.
Item code:

551814

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 + £ 28.3624
Standard pack: 1

Order in multiple of 1

Total price:

£ 28.36

1 x £ 28.3624

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Material EPDM Sponge
Colour Black
Shape Round
Includes 10 m roll
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us