Menu Search

Round Cord Gasket 3.0 mm 10.0 m EPDM Solid Black

This EPDM round cord gasket offers edge protection and sealing.
Item code:

551817

3 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 4 £ 24.8803
5 - 9 £ 22.3923
10 + £ 20.1531
Standard pack: 1

Order in multiple of 1

Total price:

£ 24.88

1 x £ 24.8803

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Material EPDM Solid
Colour Black
Shape Round
Includes 10 m roll
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us