Quantity | Unit price |
---|---|
50 - 249 | £ 0.4613 |
250 - 999 | £ 0.4516 |
1000 + | £ 0.4432 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
d | 22.0 mm |
---|---|
d | 0.866 in |
h | 20.5 mm |
h | 0.807 in |
Full Material | Low Density Polyethylene |
Colour | Black |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.