Quantity | Unit price |
---|---|
100 - 499 | £ 0.5975 |
500 - 999 | £ 0.5864 |
1000 + | £ 0.5739 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
d | 10.0 mm |
---|---|
d | 0.394 in |
h | 22.0 mm |
h | 0.866 in |
Full Material | Polyvinyl Chloride |
Colour | Black |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.