Standard Round Feet Ferrules are a type of protective cap that offer protection to tubes, rods and occasionally threads, as well as the end of furniture legs, chair legs, and ladder steps. They are anti-slip and anti-scratching floors. Designed to fit perfectly, providing a snug and secure fit.
The ferrules offer protection to the shaft or tube to ensure it doesn't split when meeting hard surfaces and provide floor protection and grip.
It is easy to install simply by pushing them onto the end of the applications. Also durable and long-lasting, protecting your applications. It is used in furniture manufacturing, retail and commercial applications.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Colour | H | Material | d | h | Type | View | |
---|---|---|---|---|---|---|---|---|---|
£ 0.6461 - £ 0.6725 | 1489 In stock |
Black
|
|
LDPE
|
1.102 in
28.0 mm
|
|
|
||
£ 0.7003 - £ 0.7295 | Request the lead time here |
Black
|
|
PVC
|
0.63 in
16.0 mm
|
1.142 in
29.0 mm
|
|
||
£ 0.4738 - £ 0.4933 | 309 In stock |
Black
|
|
LDPE
|
0.787 in
20.0 mm
|
|
|
||
£ 0.4919 - £ 0.5127 | 1340 In stock |
White
|
|
LDPE
|
0.709 in
18.0 mm
|
|
|
||
£ 0.8185 - £ 0.8532 | Request the lead time here |
White
|
|
LDPE
|
1.181 in
30.0 mm
|
|
|
||
£ 0.7323 - £ 0.7629 | 1629 In stock |
Black
|
|
PVC
|
0.709 in
18.0 mm
|
1.22 in
31.0 mm
|
|
||
£ 0.5391 - £ 0.5614 | 1579 In stock |
Black
|
|
LDPE
|
0.984 in
25.0 mm
|
|
|
||
£ 0.642 - £ 0.6684 | 20 In stock |
White
|
|
LDPE
|
0.984 in
25.0 mm
|
|
|
||
£ 0.6906 - £ 0.7184 | 1674 In stock |
Black
|
|
PVC
|
0.472 in
12.0 mm
|
0.945 in
24.0 mm
|
|
||
£ 0.4057 - £ 0.4224 | 1802 In stock |
Black
|
|
LDPE
|
0.709 in
18.0 mm
|
|
|
||
£ 0.4891 - £ 0.51 | 1781 In stock |
White
|
|
LDPE
|
0.787 in
20.0 mm
|
|
|
||
£ 0.7656 - £ 0.7962 | 1793 In stock |
Black
|
|
LDPE
|
1.181 in
30.0 mm
|
|
|
||
£ 0.5739 - £ 0.5975 | 1266 In stock |
Black
|
|
PVC
|
0.394 in
10.0 mm
|
0.866 in
22.0 mm
|
|
||
£ 0.8671 - £ 0.9032 | 200 In stock |
Black
|
|
PVC
|
0.787 in
20.0 mm
|
1.299 in
33.0 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.