Menu Search

Round Feet Ferrules - Tapered

In stock

Tapered Round Feet Ferrules are a type of protective cap that offer protection to tubes, rods and occasionally threads, as well as the end of furniture legs, chair legs, and ladder steps. They are anti-slip and anti-scratching floors. Designed to fit perfectly, providing a snug and secure fit.

The ferrules offer protection to the shaft or tube to ensure it doesn't split when meeting hard surfaces and provide floor protection and grip.

It is easy to install simply by pushing them onto the end of the applications. Also durable and long-lasting, protecting your applications. It is used in furniture manufacturing, retail and commercial applications.

Material: PVC, NylonColour: White, Black, Natural

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
82 results
Product SKUs information
Item Code Price range Availability H d h Type View
£ 1.6397 - £ 1.7092 240 In stock
25.0 mm
30.0 mm
2
£ 0.0423 - £ 0.089 10000 In stock
4.8 mm
11.9 mm
1
1251367 £ 0.0214 - £ 0.0513 Request the lead time here
4.0 mm
9.0 mm
1
1251355 £ 0.0323 - £ 0.0779 Request the lead time here
6.0 mm
12.0 mm
1
1251373 £ 0.4196 - £ 1.0109 249 In stock
5.0 mm
11.0 mm
1
£ 0.0393 - £ 0.0945 Request the lead time here
8.0 mm
13.0 mm
1
£ 0.2181 - £ 0.5263 Request the lead time here
25.0 mm
30.0 mm
1
£ 2.0224 - £ 4.247 Request the lead time here
16.0 mm
20.0 mm
1
1251352 £ 0.1266 - £ 0.3048 207 In stock
20.0 mm
24.0 mm
1
£ 0.1459 - £ 0.3491 Request the lead time here
22.0 mm
26.0 mm
1
£ 0.1931 - £ 0.4611 1500 In stock
25.0 mm
30.0 mm
1
1251362 £ 0.0393 - £ 0.0945 3500 In stock
8.0 mm
13.0 mm
1
£ 0.3245 - £ 0.7907 720 In stock
32.0 mm
1
1251370 £ 0.1186 - £ 0.284 Request the lead time here
18.0 mm
22.0 mm
1
1251379 £ 0.0254 - £ 0.0612 4000 In stock
5.0 mm
10.0 mm
1
£ 0.2386 - £ 0.5814 3300 In stock
28.0 mm
32.0 mm
1
1284230 £ 0.1032 - £ 0.248 Request the lead time here
16.0 mm
20.0 mm
1
£ 0.3078 - £ 0.75 Request the lead time here
30.0 mm
34.0 mm
1
£ 0.0655 - £ 0.1573 2300 In stock
12.0 mm
17.0 mm
1
£ 0.0878 - £ 0.2105 Request the lead time here
14.0 mm
19.5 mm
1
  • of 5
Tapered Ferrule 30.0 mm 25.0 mm PVC Black

552006011407

Price Range
£ 1.7092 - £ 1.6397

Stock Levels
240 In stock
Attributes
  • d
    25.0 mm
  • h
    30.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Type
    2
Round Ferrule 4.8 mm Nylon Natural

60408

Price Range
£ 0.089 - £ 0.0423

Stock Levels
10000 In stock
Attributes
  • d
    4.8 mm
  • h
    11.9 mm
  • Full Material
    Nylon 6/6
  • Colour
    Natural
  • Type
    1
Tapered Ferrule 4.0 mm PVC White

1251367

Price Range
£ 0.0513 - £ 0.0214

Stock Levels
Request the lead time here
Attributes
  • d
    4.0 mm
  • h
    9.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    White
  • Type
    1
Tapered Ferrule 6.3 mm PVC White

1251355

Price Range
£ 0.0779 - £ 0.0323

Stock Levels
Request the lead time here
Attributes
  • d
    6.0 mm
  • h
    12.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    White
  • Type
    1
Tapered Ferrule 35.0 mm PVC White

1251373

Price Range
£ 1.0109 - £ 0.4196

Stock Levels
249 In stock
Attributes
  • d
    5.0 mm
  • h
    11.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    White
  • Type
    1
Tapered Ferrule 8.0 mm PVC White

1251363

Price Range
£ 0.0945 - £ 0.0393

Stock Levels
Request the lead time here
Attributes
  • d
    8.0 mm
  • h
    13.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    White
  • Type
    1
Tapered Ferrule 25.0 mm PVC White

1251359

Price Range
£ 0.5263 - £ 0.2181

Stock Levels
Request the lead time here
Attributes
  • d
    25.0 mm
  • h
    30.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    White
  • Type
    1
Tapered Ferrule 16.0 mm PVC White

1284231

Price Range
£ 4.247 - £ 2.0224

Stock Levels
Request the lead time here
Attributes
  • d
    16.0 mm
  • h
    20.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    White
  • Type
    1
Tapered Ferrule 20.0 mm PVC Black

1251352

Price Range
£ 0.3048 - £ 0.1266

Stock Levels
207 In stock
Attributes
  • d
    20.0 mm
  • h
    24.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Type
    1
Tapered Ferrule 22.0 mm PVC Black

1251350

Price Range
£ 0.3491 - £ 0.1459

Stock Levels
Request the lead time here
Attributes
  • d
    22.0 mm
  • h
    26.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Type
    1
Tapered Ferrule 25.0 mm PVC Black

1251358

Price Range
£ 0.4611 - £ 0.1931

Stock Levels
1500 In stock
Attributes
  • d
    25.0 mm
  • h
    30.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Type
    1
Tapered Ferrule 8.0 mm PVC Black

1251362

Price Range
£ 0.0945 - £ 0.0393

Stock Levels
3500 In stock
Attributes
  • d
    8.0 mm
  • h
    13.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Type
    1
Tapered Ferrule 32.0 mm PVC Black

1251368

Price Range
£ 0.7907 - £ 0.3245

Stock Levels
720 In stock
Attributes
  • d
    32.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Type
    1
  • Commodity Code
    3926909790
Tapered Ferrule 18.0 mm PVC Black

1251370

Price Range
£ 0.284 - £ 0.1186

Stock Levels
Request the lead time here
Attributes
  • d
    18.0 mm
  • h
    22.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Type
    1
Tapered Ferrule 5.0 mm PVC Black

1251379

Price Range
£ 0.0612 - £ 0.0254

Stock Levels
4000 In stock
Attributes
  • d
    5.0 mm
  • h
    10.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Type
    1
Tapered Ferrule 28.0 mm PVC Black

1251376

Price Range
£ 0.5814 - £ 0.2386

Stock Levels
3300 In stock
Attributes
  • d
    28.0 mm
  • h
    32.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Type
    1
Tapered Ferrule 16.0 mm PVC Black

1284230

Price Range
£ 0.248 - £ 0.1032

Stock Levels
Request the lead time here
Attributes
  • d
    16.0 mm
  • h
    20.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Type
    1
Tapered Ferrule 30.0 mm PVC Black

1251374

Price Range
£ 0.75 - £ 0.3078

Stock Levels
Request the lead time here
Attributes
  • d
    30.0 mm
  • h
    34.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Type
    1
Tapered Ferrule 12.0 mm PVC White

1251365

Price Range
£ 0.1573 - £ 0.0655

Stock Levels
2300 In stock
Attributes
  • d
    12.0 mm
  • h
    17.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    White
  • Type
    1
Tapered Ferrule 14.0 mm PVC White

1251361

Price Range
£ 0.2105 - £ 0.0878

Stock Levels
Request the lead time here
Attributes
  • d
    14.0 mm
  • h
    19.5 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    White
  • Type
    1