Menu Search

Round Feet Ferrules - Tapered

In stock

Tapered Round Feet Ferrules are a type of protective cap that offer protection to tubes, rods and occasionally threads, as well as the end of furniture legs, chair legs, and ladder steps. They are anti-slip and anti-scratching floors. Designed to fit perfectly, providing a snug and secure fit.

The ferrules offer protection to the shaft or tube to ensure it doesn't split when meeting hard surfaces and provide floor protection and grip.

It is easy to install simply by pushing them onto the end of the applications. Also durable and long-lasting, protecting your applications. It is used in furniture manufacturing, retail and commercial applications.

Material: PVC, NylonColour: White, Black, Natural

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
82 results
Product SKUs information
Item Code Price range Availability H d h Type View
£ 0.938 - £ 0.9769 Request the lead time here
36.0 mm
25.0 mm
2
£ 2.7792 - £ 2.8487 Request the lead time here
70.0 mm
27.0 mm
2
£ 0.2362 - £ 0.2459 Request the lead time here
4.0 mm
9.0 mm
2
£ 0.4683 - £ 0.4877 Request the lead time here
14.0 mm
18.0 mm
2
£ 0.6906 - £ 0.7184 Request the lead time here
18.0 mm
22.0 mm
2
£ 1.9177 - £ 2.001 Request the lead time here
44.0 mm
26.0 mm
2
£ 2.3345 - £ 2.4318 Request the lead time here
60.0 mm
27.5 mm
2
£ 0.3182 - £ 0.3321 Request the lead time here
6.0 mm
11.0 mm
2
£ 0.0412 - £ 0.1211 19801 In stock
4.8 mm
11.9 mm
1
£ 0.122 - £ 0.3256 325 In stock
12.7 mm
23.0 mm
1
£ 0.0926 - £ 0.2285 Request the lead time here
7.9 mm
20.0 mm
1
£ 0.2932 - £ 0.3043 Request the lead time here
5.0 mm
10.0 mm
2
£ 0.3821 - £ 0.3974 Request the lead time here
8.0 mm
13.0 mm
2
£ 0.4835 - £ 0.5044 Request the lead time here
12.0 mm
17.0 mm
2
£ 0.56 - £ 0.5836 Request the lead time here
14.0 mm
18.0 mm
2
£ 3.4185 - £ 3.4879 Request the lead time here
90.0 mm
31.0 mm
2
£ 1.737 - £ 1.8065 Request the lead time here
22.0 mm
26.0 mm
2
£ 2.9321 - £ 2.9877 370 In stock
28.0 mm
32.0 mm
2
£ 0.767 - £ 0.799 150 In stock
18.0 mm
22.0 mm
2
1251353 £ 0.1266 - £ 0.3048 915 In stock
20.0 mm
24.0 mm
1
  • of 5
Tapered Ferrule 36.0 mm 32.0 mm PVC Black

009035069907

Price Range
£ 0.9769 - £ 0.938

Stock Levels
Request the lead time here
Attributes
  • d
    36.0 mm
  • h
    25.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Type
    2
Tapered Ferrule 70.0 mm 38.0 mm PVC Black

009069069907

Price Range
£ 2.8487 - £ 2.7792

Stock Levels
Request the lead time here
Attributes
  • d
    70.0 mm
  • h
    27.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Type
    2
Tapered Ferrule 9.0 mm 4.0 mm PVC White

552000511307

Price Range
£ 0.2459 - £ 0.2362

Stock Levels
Request the lead time here
Attributes
  • d
    4.0 mm
  • h
    9.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    White
  • Type
    2
Tapered Ferrule 18.0 mm 14.0 mm PVC Black

552003511407

Price Range
£ 0.4877 - £ 0.4683

Stock Levels
Request the lead time here
Attributes
  • d
    14.0 mm
  • h
    18.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Type
    2
Tapered Ferrule 22.0 mm 18.0 mm PVC Black

552004511407

Price Range
£ 0.7184 - £ 0.6906

Stock Levels
Request the lead time here
Attributes
  • d
    18.0 mm
  • h
    22.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Type
    2
Tapered Ferrule 44.0 mm 33.0 mm PVC Black

009043069907

Price Range
£ 2.001 - £ 1.9177

Stock Levels
Request the lead time here
Attributes
  • d
    44.0 mm
  • h
    26.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Type
    2
Tapered Ferrule 60.0 mm 38.0 mm PVC Black

009059069907

Price Range
£ 2.4318 - £ 2.3345

Stock Levels
Request the lead time here
Attributes
  • d
    60.0 mm
  • h
    27.5 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Type
    2
Tapered Ferrule 11.0 mm 6.0 mm PVC White

552001511307

Price Range
£ 0.3321 - £ 0.3182

Stock Levels
Request the lead time here
Attributes
  • d
    6.0 mm
  • h
    11.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    White
  • Type
    2
Tapered Ferrule 4.8 mm PVC Black

50323

Price Range
£ 0.1211 - £ 0.0412

Stock Levels
19801 In stock
Attributes
  • d
    4.8 mm
  • h
    11.9 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Type
    1
Tapered Ferrule 12.7 mm LDPE Black

51110

Price Range
£ 0.3256 - £ 0.122

Stock Levels
325 In stock
Attributes
  • d
    12.7 mm
  • h
    23.0 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    Black
  • Type
    1
Tapered Ferrule 7.9 mm PVC Black

60423

Price Range
£ 0.2285 - £ 0.0926

Stock Levels
Request the lead time here
Attributes
  • d
    7.9 mm
  • h
    20.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Type
    1
Tapered Ferrule 10.0 mm 5.0 mm PVC White

552001011307

Price Range
£ 0.3043 - £ 0.2932

Stock Levels
Request the lead time here
Attributes
  • d
    5.0 mm
  • h
    10.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    White
  • Type
    2
Tapered Ferrule 13.0 mm 8.0 mm PVC White

552002011307

Price Range
£ 0.3974 - £ 0.3821

Stock Levels
Request the lead time here
Attributes
  • d
    8.0 mm
  • h
    13.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    White
  • Type
    2
Tapered Ferrule 17.0 mm 12.0 mm PVC White

552003011307

Price Range
£ 0.5044 - £ 0.4835

Stock Levels
Request the lead time here
Attributes
  • d
    12.0 mm
  • h
    17.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    White
  • Type
    2
Tapered Ferrule 18.0 mm 14.0 mm PVC White

552003511307

Price Range
£ 0.5836 - £ 0.56

Stock Levels
Request the lead time here
Attributes
  • d
    14.0 mm
  • h
    18.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    White
  • Type
    2
Tapered Ferrule 90.0 mm 40.0 mm PVC Black

009090069907

Price Range
£ 3.4879 - £ 3.4185

Stock Levels
Request the lead time here
Attributes
  • d
    90.0 mm
  • h
    31.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Type
    2
Tapered Ferrule 26.0 mm 22.0 mm PVC White

552005511307

Price Range
£ 1.8065 - £ 1.737

Stock Levels
Request the lead time here
Attributes
  • d
    22.0 mm
  • h
    26.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    White
  • Type
    2
Tapered Ferrule 32.0 mm 28.0 mm PVC White

552006511307

Price Range
£ 2.9877 - £ 2.9321

Stock Levels
370 In stock
Attributes
  • d
    28.0 mm
  • h
    32.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    White
  • Type
    2
Tapered Ferrule 22.0 mm 18.0 mm PVC White

552004511307

Price Range
£ 0.799 - £ 0.767

Stock Levels
150 In stock
Attributes
  • d
    18.0 mm
  • h
    22.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    White
  • Type
    2
Tapered Ferrule 20.0 mm PVC White

1251353

Price Range
£ 0.3048 - £ 0.1266

Stock Levels
915 In stock
Attributes
  • d
    20.0 mm
  • h
    24.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    White
  • Type
    1