Menu Search

Round Feet Ferrules - Tapered

In stock

Tapered Round Feet Ferrules are a type of protective cap that offer protection to tubes, rods and occasionally threads, as well as the end of furniture legs, chair legs, and ladder steps. They are anti-slip and anti-scratching floors. Designed to fit perfectly, providing a snug and secure fit.

The ferrules offer protection to the shaft or tube to ensure it doesn't split when meeting hard surfaces and provide floor protection and grip.

It is easy to install simply by pushing them onto the end of the applications. Also durable and long-lasting, protecting your applications. It is used in furniture manufacturing, retail and commercial applications.

Material: PVC, NylonColour: White, Black, Natural

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
82 results
Product SKUs information
Item Code Price range Availability H d h View
1251353 £ 0.1266 - £ 0.3048 25415 In stock
20.0 mm
24.0 mm
1251377 £ 0.0305 - £ 0.075 14284 In stock
35.0 mm
38.0 mm
  • of 5
Tapered Ferrule 20.0 mm PVC White

1251353

Price Range
£ 0.3048 - £ 0.1266

Stock Levels
25415 In stock
Attributes
  • d
    20.0 mm
  • h
    24.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    White
  • Commodity Code
    3923509000
Tapered Ferrule 5.0 mm PVC White

1251377

Price Range
£ 0.075 - £ 0.0305

Stock Levels
14284 In stock
Attributes
  • d
    35.0 mm
  • h
    38.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    White
  • Commodity Code
    3923509000