Quantity | Unit price |
---|---|
50 - 499 | £ 0.4127 |
500 - 2499 | £ 0.2947 |
2500 + | £ 0.2653 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
D | 60.0 mm |
---|---|
D | 2.362 in |
t | 1.2 mm |
t | 0.047 in |
L | 11.0 mm |
L | 0.433 in |
Colour | Black |
Finish | Eroded |
Full Material | Poly(Acrylonitrile Butadiene Styrene) |
Threaded Centre | No |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.