Menu Search

Female To Female Standoff Cylindrical 6.0 mm M3 8.0 mm

This round threaded spacer is made out of 30% glass filled POM for added strength in heavier duty applications.
Item code:

300308000038

2328 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 499 £ 0.5711
500 - 999 £ 0.56
1000 + £ 0.5489
Standard pack: 100

Order in multiple of 100

Total price:

£ 57.11

100 x £ 0.5711

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Spacer Shape Round
Full Material Polyoxymethylene + 30% Glass Fibre
Style Female/Female
Thread Size M3
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us