Quantity | Unit price |
---|---|
100 - 499 | £ 0.6845 |
500 - 999 | £ 0.6708 |
1000 + | £ 0.6571 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Natural |
---|---|
Spacer Shape | Round |
Compatible Thread Sizes (All) | M4 |
Body Diameter | 8.0 mm |
Body Diameter | 0.315 in |
Internal Thread Length A | 8.0 mm |
Internal Thread Length A | 0.315 in |
Internal Thread Length | 8.0 mm |
Internal Thread Length | 0.315 in |
Spacer Length | 20.0 mm |
Spacer Length | 0.787 in |
Full Material | Polyoxymethylene + 30% Glass Fibre |
Style | Female/Female |
Thread Size | M4 |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue