Menu Search

Female To Female Standoff Cylindrical 8.0 mm M4 25.0 mm

This round threaded spacer is made out of 30% glass filled POM for added strength in heavier duty applications.
Item code:

300425000038

13971 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 499 £ 1.0463
500 - 999 £ 1.0255
1000 + £ 1.0033
Standard pack: 100

Order in multiple of 100

Total price:

£ 104.63

100 x £ 1.0463

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Spacer Shape Round
Full Material Polyoxymethylene + 30% Glass Fibre
Style Female/Female
Thread Size M4
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us