Menu Search

Male To Female Standoff Round 6.5 mm M3 15.0 mm

Male to female Nylon insulating standoff provides electrical isolation for sensitive components in PCB assemblies.
Item code:

TNM3-6.5-15-2

862 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 999 £ 0.8012
1000 - 1999 £ 0.7852
2000 + £ 0.7693
Standard pack: 100

Order in multiple of 100

Total price:

£ 80.12

100 x £ 0.8012

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Spacer Shape Round
Compatible Thread Sizes (All) M3
Body Diameter 6.5 mm
Internal Thread Length A 6.0 mm
Internal Thread Length 6.0 mm
Spacer Length 15.0 mm
Full Material Polyamide 6.6
Material Flammability Standard UL94 V-2
Style Female/Male
Thread Size M3
Commodity Code 7415390000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us