Menu Search

Male To Female Standoff Round 6.5 mm M3 30.0 mm

Male to female Nylon insulating standoff provides electrical isolation for sensitive components in PCB assemblies.
Item code:

TNM3-6.5-30-2

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 999 £ 0.8909
1000 - 1999 £ 0.8727
2000 + £ 0.8559
Standard pack: 100

Order in multiple of 100

Total price:

£ 89.09

100 x £ 0.8909

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Spacer Shape Round
Full Material Polyamide 66
Material Flammability Standard UL94 V-2
Style Female/Male
Thread Size M3
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us