Menu Search

Female To Female Standoff Cylindrical M3 40.0 mm

This female to female Nylon insulating standoff provides electrical isolation for sensitive components in PCB assemblies.
Item code:

TNM3-6.5-40-1

268 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 + £ 0.972
Standard pack: 100

Order in multiple of 100

Total price:

£ 97.20

100 x £ 0.972

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Spacer Shape Round
Full Material Polyamide 66
Material Flammability Standard UL94 V-2
Style Female/Female
Thread Size M3
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us