Menu Search

Male To Female Standoff Round 6.5 mm M3 40.0 mm

Male to female Nylon insulating standoff provides electrical isolation for sensitive components in PCB assemblies.
Item code:

TNM3-6.5-40-2

107 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 999 £ 0.9705
1000 - 1999 £ 0.9514
2000 + £ 0.9323
Standard pack: 100

Order in multiple of 100

Total price:

£ 97.05

100 x £ 0.9705

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Spacer Shape Round
Full Material Polyamide 66
Material Flammability Standard UL94 V-2
Style Female/Male
Thread Size M3
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us