10176252
TNM3-8-12-2
| Quantity | Unit price |
|---|---|
| 100 - 999 | £ 0.8315 |
| 1000 - 1999 | £ 0.8143 |
| 2000 + | £ 0.7986 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Natural |
|---|---|
| Spacer Shape | Round |
| Insert Material | Brass |
| Body Diameter | 0.315 in |
| Body Diameter | 8.0 mm |
| Internal Thread Length | 6.0 mm |
| Internal Thread Length | 0.236 in |
| Operating Temperature Range | -40 - 221 °F |
| Operating Temperature Range | -40 - 105 °C |
| Spacer Length | 12.0 mm |
| Spacer Length | 0.472 in |
| Full Material | Polyamide 66 |
| Material Flammability Standard | UL94 V-2 |
| Style | Female/Male |
| Thread Size | M3 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue