Quantity | Unit price |
---|---|
100 + | £ 1.4053 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Natural |
---|---|
Spacer Shape | Round |
Compatible Thread Sizes (All) | M5 |
Body Diameter | 9.5 mm |
Body Diameter | 0.374 in |
Spacer Length | 50.0 mm |
Spacer Length | 1.969 in |
Full Material | Polyamide 6.6 |
Material Flammability Standard | UL94 V-2 |
Style | Male/Male |
Thread Size | M5 |
Commodity Code | 7415330000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue