Quantity | Unit price |
---|---|
100 - 499 | £ 1.7096 |
500 - 999 | £ 1.6661 |
1000 + | £ 1.6372 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Natural |
---|---|
Spacer Shape | Round |
Compatible Thread Sizes (All) | M6 |
Body Diameter | 12.7 mm |
Body Diameter | 0.5 in |
Internal Thread Length A | 12.7 mm |
Internal Thread Length A | 0.5 in |
Internal Thread Length | 12.7 mm |
Internal Thread Length | 0.5 in |
Spacer Length | 40.0 mm |
Spacer Length | 1.575 in |
Full Material | Polyamide 6.6 |
Material Flammability Standard | UL94 V-2 |
Style | Female/Male |
Thread Size | M6 |
Commodity Code | 7415330000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue