Menu Search

Threaded Insert M6 Round 20.0 mm 1-1.5 Black

Polished black Round Tube Insert & Glide with internal threads to accommodate brackets and adjustable levelling feet. It is designed to be inserted into round or tubular tubing, such as chair legs or sofa bases. Its metal thread allows for smooth and repeatable adjustment. Made of HDPE material.
Item code:

498561

16367 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 999 £ 0.3713
1000 + £ 0.1754
Standard pack: 1000

Order in multiple of 100

Total price:

£ 37.13

100 x £ 0.3713

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Fitting Style Ribbed
Head Shape Round
Full Material High Density Polyethylene
Colour Black
Threaded Centre Yes
Metal Prongs No
Compatible Thread Sizes (All) M6
Head Diameter 20.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us