Menu Search

Round Threaded Inserts - Metal

In stock

Round Threaded Inserts feature an internal thread for adjustable levelling feet and brackets. Their metal threads ensure a smooth, secure and durable fit, with two-piece mouldings that fit snugly into tubes.

  • Their metal threads allow for a smooth, secure, and durable fit, and the two-piece mouldings fit snugly into the tubes.
  • Have an internal thread to accommodate adjustable levelling feet and brackets.
  • They are ideal for heavy duty applications and made from cast aluminium alloy.
Material: HDPE, PA Colour: Black, Grey Series Code: SR1571, SR5438

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
84 results
Product SKUs information
Essentra Part Number Price range Availability H Colour Screw Size h Maximum Static Load Capacity D Compatible Wall Thickness Range View
£ 0.1747 - £ 0.3689 1800 In stock
20.0 mm
Black
20.0 mm
19.0 mm
1.1 - 1.5 mm | 0.043 - 0.059 in
£ 0.1816 - £ 0.3844 Request the lead time here
20.0 mm
Black
20.0 mm
20.0 mm
1.1 - 1.5 mm | 0.043 - 0.059 in
£ 0.2174 - £ 0.4618 100700 In stock
20.0 mm
Black
20.0 mm
25.0 mm
1.1 - 1.5 mm | 0.043 - 0.059 in
£ 0.2105 - £ 0.4463 3700 In stock
20.0 mm
Black
20.0 mm
25.0 mm
1.1 - 1.5 mm | 0.043 - 0.059 in
£ 0.2834 - £ 0.6012 Request the lead time here
20.0 mm
Black
20.0 mm
30.0 mm
1.1 - 1.5 mm | 0.043 - 0.059 in
£ 0.1885 - £ 0.3999 Request the lead time here
20.0 mm
Black
20.0 mm
20.0 mm
1.1 - 1.5 mm | 0.043 - 0.059 in
£ 0.4211 - £ 0.8927 4350 In stock
20.0 mm
Black
20.0 mm
38.0 mm
1.1 - 1.5 mm | 0.043 - 0.059 in
10286043 £ 0.4142 - £ 0.8772 10625 In stock
20.0 mm
Black
20.0 mm
40.0 mm
1.1 - 1.5 mm | 0.043 - 0.059 in
£ 0.4362 - £ 0.9237 6500 In stock
20.0 mm
Black
20.0 mm
40.0 mm
1.1 - 1.5 mm | 0.043 - 0.059 in
10285978 £ 0.2834 - £ 0.6012 18850 In stock
20.0 mm
Black
20.0 mm
32.0 mm
1.1 - 1.5 mm | 0.043 - 0.059 in
£ 0.3922 - £ 0.8308 475 In stock
20.0 mm
Black
20.0 mm
35.0 mm
1.1 - 1.5 mm | 0.043 - 0.059 in
£ 0.2614 - £ 0.5547 Request the lead time here
20.0 mm
Black
20.0 mm
30.0 mm
1.1 - 1.5 mm | 0.043 - 0.059 in
£ 0.2889 - £ 0.6141 2300 In stock
20.0 mm
Black
20.0 mm
32.0 mm
1.1 - 1.5 mm | 0.043 - 0.059 in
£ 0.4582 - £ 0.9701 11550 In stock
20.0 mm
Black
20.0 mm
40.0 mm
1.1 - 1.5 mm | 0.043 - 0.059 in
£ 0.399 - £ 0.8463 7775 In stock
20.0 mm
Black
20.0 mm
38.0 mm
1.1 - 1.5 mm | 0.043 - 0.059 in
£ 0.3701 - £ 0.7844 Request the lead time here
20.0 mm
Black
20.0 mm
35.0 mm
1.1 - 1.5 mm | 0.043 - 0.059 in
£ 0.5889 - £ 1.2462 Request the lead time here
20.0 mm
Black
20.0 mm
60.0 mm
1.1 - 1.5 mm | 0.043 - 0.059 in
£ 0.5669 - £ 1.1998 9580 In stock
20.0 mm
Black
20.0 mm
60.0 mm
1.1 - 1.5 mm | 0.043 - 0.059 in
£ 0.5133 - £ 1.0888 Request the lead time here
35.0 mm
Black
35.0 mm
25.0 mm
1.5 mm | 0.059 in
£ 0.4431 - £ 0.9392 3350 In stock
20.0 mm
Black
20.0 mm
38.0 mm
1.1 - 1.5 mm | 0.043 - 0.059 in
  • of 5
2 Threaded Insert M6 Round 19.0 mm 1-1.5 Black

10285909

Price Range
£ 0.3689 - £ 0.1747

Stock Levels
1800 In stock
Attributes
  • D
    19.0 mm
  • H
    20.0 mm
  • h
    20.0 mm
  • Compatible Wall Thickness Range
    1.1 - 1.5 mm | 0.043 - 0.059 in
  • Material
    HDPE
2 Threaded Insert M6 Round 20.0 mm 1-1.5 Black

10285916

Price Range
£ 0.3844 - £ 0.1816

Stock Levels
Request the lead time here
Attributes
  • D
    20.0 mm
  • H
    20.0 mm
  • h
    20.0 mm
  • Compatible Wall Thickness Range
    1.1 - 1.5 mm | 0.043 - 0.059 in
  • Material
    HDPE
2 Threaded Insert M8 Round 25.0 mm 1-1.5 Black

10285947

Price Range
£ 0.4618 - £ 0.2174

Stock Levels
100700 In stock
Attributes
  • D
    25.0 mm
  • H
    20.0 mm
  • h
    20.0 mm
  • Compatible Wall Thickness Range
    1.1 - 1.5 mm | 0.043 - 0.059 in
  • Material
    HDPE
2 Threaded Insert M6 Round 25.0 mm 1-1.5 Black

10285930

Price Range
£ 0.4463 - £ 0.2105

Stock Levels
3700 In stock
Attributes
  • D
    25.0 mm
  • H
    20.0 mm
  • h
    20.0 mm
  • Compatible Wall Thickness Range
    1.1 - 1.5 mm | 0.043 - 0.059 in
  • Material
    HDPE
2 Threaded Insert M10 Round 30.0 mm 1-1.5 Black

10285961

Price Range
£ 0.6012 - £ 0.2834

Stock Levels
Request the lead time here
Attributes
  • D
    30.0 mm
  • H
    20.0 mm
  • h
    20.0 mm
  • Compatible Wall Thickness Range
    1.1 - 1.5 mm | 0.043 - 0.059 in
  • Material
    HDPE
2 Threaded Insert M8 Round 20.0 mm 1-1.5 Black

10285923

Price Range
£ 0.3999 - £ 0.1885

Stock Levels
Request the lead time here
Attributes
  • D
    20.0 mm
  • H
    20.0 mm
  • h
    20.0 mm
  • Compatible Wall Thickness Range
    1.1 - 1.5 mm | 0.043 - 0.059 in
  • Material
    HDPE
2 Threaded Insert M10 Round 38.0 mm 1-1.5 Black

10286029

Price Range
£ 0.8927 - £ 0.4211

Stock Levels
4350 In stock
Attributes
  • D
    38.0 mm
  • H
    20.0 mm
  • h
    20.0 mm
  • Compatible Wall Thickness Range
    1.1 - 1.5 mm | 0.043 - 0.059 in
  • Material
    HDPE
2 Threaded Insert M8 Round 40.0 mm 1-1.5 Black

10286043

Price Range
£ 0.8772 - £ 0.4142

Stock Levels
10625 In stock
Attributes
  • D
    40.0 mm
  • H
    20.0 mm
  • h
    20.0 mm
  • Compatible Wall Thickness Range
    1.1 - 1.5 mm | 0.043 - 0.059 in
  • Material
    HDPE
2 Threaded Insert M10 Round 40.0 mm 1-1.5 Black

10286050

Price Range
£ 0.9237 - £ 0.4362

Stock Levels
6500 In stock
Attributes
  • D
    40.0 mm
  • H
    20.0 mm
  • h
    20.0 mm
  • Compatible Wall Thickness Range
    1.1 - 1.5 mm | 0.043 - 0.059 in
  • Material
    HDPE
2 Threaded Insert M8 Round 32.0 mm 1-1.5 Black

10285978

Price Range
£ 0.6012 - £ 0.2834

Stock Levels
18850 In stock
Attributes
  • D
    32.0 mm
  • H
    20.0 mm
  • h
    20.0 mm
  • Compatible Wall Thickness Range
    1.1 - 1.5 mm | 0.043 - 0.059 in
  • Material
    HDPE
2 Threaded Insert M10 Round 35.0 mm 1-1.5 Black

10286005

Price Range
£ 0.8308 - £ 0.3922

Stock Levels
475 In stock
Attributes
  • D
    35.0 mm
  • H
    20.0 mm
  • h
    20.0 mm
  • Compatible Wall Thickness Range
    1.1 - 1.5 mm | 0.043 - 0.059 in
  • Material
    HDPE
2 Threaded Insert M8 Round 30.0 mm 1-1.5 Black

10285954

Price Range
£ 0.5547 - £ 0.2614

Stock Levels
Request the lead time here
Attributes
  • D
    30.0 mm
  • H
    20.0 mm
  • h
    20.0 mm
  • Compatible Wall Thickness Range
    1.1 - 1.5 mm | 0.043 - 0.059 in
  • Material
    HDPE
2 Threaded Insert M10 Round 32.0 mm 1-1.5 Black

10285985

Price Range
£ 0.6141 - £ 0.2889

Stock Levels
2300 In stock
Attributes
  • D
    32.0 mm
  • H
    20.0 mm
  • h
    20.0 mm
  • Compatible Wall Thickness Range
    1.1 - 1.5 mm | 0.043 - 0.059 in
  • Material
    HDPE
2 Threaded Insert M12 Round 40.0 mm 1-1.5 Black

10286067

Price Range
£ 0.9701 - £ 0.4582

Stock Levels
11550 In stock
Attributes
  • D
    40.0 mm
  • H
    20.0 mm
  • h
    20.0 mm
  • Compatible Wall Thickness Range
    1.1 - 1.5 mm | 0.043 - 0.059 in
  • Material
    HDPE
2 Threaded Insert M8 Round 38.0 mm 1-1.5 Black

10286012

Price Range
£ 0.8463 - £ 0.399

Stock Levels
7775 In stock
Attributes
  • D
    38.0 mm
  • H
    20.0 mm
  • h
    20.0 mm
  • Compatible Wall Thickness Range
    1.1 - 1.5 mm | 0.043 - 0.059 in
  • Material
    HDPE
2 Threaded Insert M8 Round 35.0 mm 1-1.5 Black

10285992

Price Range
£ 0.7844 - £ 0.3701

Stock Levels
Request the lead time here
Attributes
  • D
    35.0 mm
  • H
    20.0 mm
  • h
    20.0 mm
  • Compatible Wall Thickness Range
    1.1 - 1.5 mm | 0.043 - 0.059 in
  • Material
    HDPE
2 Threaded Insert M12 Round 60.0 mm 1-1.5 Black

10286128

Price Range
£ 1.2462 - £ 0.5889

Stock Levels
Request the lead time here
Attributes
  • D
    60.0 mm
  • H
    20.0 mm
  • h
    20.0 mm
  • Compatible Wall Thickness Range
    1.1 - 1.5 mm | 0.043 - 0.059 in
  • Material
    HDPE
2 Threaded Insert M10 Round 60.0 mm 1-1.5 Black

10286111

Price Range
£ 1.1998 - £ 0.5669

Stock Levels
9580 In stock
Attributes
  • D
    60.0 mm
  • H
    20.0 mm
  • h
    20.0 mm
  • Compatible Wall Thickness Range
    1.1 - 1.5 mm | 0.043 - 0.059 in
  • Material
    HDPE
Threaded Insert M8 Round 25.0 mm PA Black

10248270

Price Range
£ 1.0888 - £ 0.5133

Stock Levels
Request the lead time here
Attributes
  • D
    25.0 mm
  • H
    35.0 mm
  • h
    35.0 mm
  • Gauge
    1.5 mm
  • Compatible Wall Thickness Range
    1.5 mm | 0.059 in
2 Threaded Insert M12 Round 38.0 mm 1-1.5 Black

10286036

Price Range
£ 0.9392 - £ 0.4431

Stock Levels
3350 In stock
Attributes
  • D
    38.0 mm
  • H
    20.0 mm
  • h
    20.0 mm
  • Compatible Wall Thickness Range
    1.1 - 1.5 mm | 0.043 - 0.059 in
  • Material
    HDPE