Quantity | Unit price |
---|---|
25 - 249 | £ 0.8922 |
250 + | £ 0.4213 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Fitting Style | Ribbed |
---|---|
Head Shape | Round |
Full Material | High Density Polyethylene |
Colour | Black |
Threaded Centre | Yes |
Metal Prongs | No |
Compatible Thread Sizes (All) | M10 |
Head Diameter | 40.0 mm |
Head Diameter | 1.575 in |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue