Menu Search

Round Threaded Inserts - Metal

In stock

Round Threaded Inserts provide a threaded surface for fastening screws, bolts or other items. They are ideal for heavy duty applications and are made from cast aluminium alloy. Have an internal thread to accommodate adjustable levelling feet and brackets.

Their metal threads allow for a smooth, secure, and durable fit, and the two-piece mouldings fit snugly into the tubes. There are ideal for use with adjustable feet, tilt guides and castors in furniture applications such as tables, chairs, cabinets or sofas and appliances.

  • Material: HDPE, Steel
  • Colour: Black, Natural


Series Code :SR5438, SR1571

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
88 results
Product SKUs information
Item Code Price range Availability H Colour Screw Size h Material D Compatible Wall Thickness Range View
£ 0.6638 - £ 1.4068 Request the lead time here
Black
HDPE
25.0 mm
1.5 mm | 0.059 in
£ 0.4519 - £ 0.9587 2298 In stock
20.0 mm
Grey
HDPE
50.0 mm
1.0 - 1.5 mm | 0.039 - 0.059 in
£ 0.1915 - £ 0.4047 400 In stock
20.0 mm
Grey
HDPE
25.0 mm
1.0 - 1.5 mm | 0.039 - 0.059 in
£ 0.3453 - £ 0.731 Request the lead time here
20.0 mm
Grey
HDPE
5.0 mm
1.0 - 1.5 mm | 0.039 - 0.059 in
£ 0.5221 - £ 1.1054 200 In stock
20.0 mm
Grey
HDPE
60.0 mm
1.0 - 1.5 mm | 0.039 - 0.059 in
£ 0.5099 - £ 1.0801 2500 In stock
20.0 mm
Grey
HDPE
60.0 mm
1.0 - 1.5 mm | 0.039 - 0.059 in
£ 0.3779 - £ 0.8259 Request the lead time here
23.5 mm
Black
HDPE
25.0 mm
1.0 - 2.0 mm | 0.039 - 0.079 in
£ 0.2064 - £ 0.4376 398 In stock
20.0 mm
Black
HDPE
1.1 - 1.5 mm | 0.043 - 0.059 in
498567 £ 0.2779 - £ 0.5894 Request the lead time here
20.0 mm
Black
HDPE
1.1 - 1.5 mm | 0.043 - 0.059 in
£ 0.3912 - £ 0.8297 100 In stock
20.0 mm
Black
HDPE
1.1 - 1.5 mm | 0.043 - 0.059 in
£ 0.4276 - £ 0.9056 504 In stock
20.0 mm
Black
HDPE
1.1 - 1.5 mm | 0.043 - 0.059 in
£ 0.4141 - £ 1.1267 20 In stock
20.0 mm
Black
HDPE
1.1 - 1.5 mm | 0.043 - 0.059 in
£ 0.7285 - £ 1.5431 40 In stock
35.0 mm
Black
PA
35.0 mm
1.5 mm | 0.059 in
£ 0.6422 - £ 1.3609 446 In stock
35.0 mm
Black
PA
30.0 mm
2.0 mm | 0.079 in
£ 0.7501 - £ 1.5886 Request the lead time here
32.0 mm
Black
PA
32.0 mm
2.0 mm | 0.079 in
£ 9.5329 - £ 9.7274 24 In stock
35.0 mm
Black
PA
30.0 mm
1.0 mm | 0.039 in
£ 10.9642 - £ 22.5121 Request the lead time here
42.0 mm
Black
PA
42.0 mm
1.0 - 1.5 mm | 0.039 - 0.059 in
£ 11.923 - £ 11.923 Request the lead time here
49.0 mm
Black
PA
48.0 mm
1.0 - 1.5 mm | 0.039 - 0.059 in
£ 19.3576 - £ 39.7349 Request the lead time here
35.0 mm
Black
PA
30.0 mm
1.0 mm | 0.039 in
£ 19.3576 - £ 19.3576 96 In stock
43.0 mm
Black
PA
38.0 mm
1.0 - 1.5 mm | 0.039 - 0.059 in
  • of 5
Threaded Insert M10 Round 25.0 mm HDPE Black

PZMR250-15RM10B

Price Range
£ 1.4068 - £ 0.6638

Stock Levels
Request the lead time here
Attributes
  • D
    25.0 mm
  • Compatible Wall Thickness Range
    1.5 mm | 0.059 in
  • Material
    HDPE
  • Colour
    Black
  • Commodity Code
    3926909790
Metal Threaded Insert M8 Round 1.5 mm HDPE Grey

551721

Price Range
£ 0.9587 - £ 0.4519

Stock Levels
2298 In stock
Attributes
  • D
    50.0 mm
  • H
    20.0 mm
  • Compatible Wall Thickness Range
    1.0 - 1.5 mm | 0.039 - 0.059 in
  • Material
    HDPE
  • Colour
    Grey
Metal Threaded Insert M6 Round 1.5 mm HDPE Grey

551727

Price Range
£ 0.4047 - £ 0.1915

Stock Levels
400 In stock
Attributes
  • D
    25.0 mm
  • H
    20.0 mm
  • Compatible Wall Thickness Range
    1.0 - 1.5 mm | 0.039 - 0.059 in
  • Material
    HDPE
  • Colour
    Grey
Metal Threaded Insert M10 Round 1.5 mm HDPE Grey

551733

Price Range
£ 0.731 - £ 0.3453

Stock Levels
Request the lead time here
Attributes
  • D
    5.0 mm
  • H
    20.0 mm
  • Compatible Wall Thickness Range
    1.0 - 1.5 mm | 0.039 - 0.059 in
  • Material
    HDPE
  • Colour
    Grey
Metal Threaded Insert M10 Round 1.5 mm HDPE Grey

551739

Price Range
£ 1.1054 - £ 0.5221

Stock Levels
200 In stock
Attributes
  • D
    60.0 mm
  • H
    20.0 mm
  • Compatible Wall Thickness Range
    1.0 - 1.5 mm | 0.039 - 0.059 in
  • Material
    HDPE
  • Colour
    Grey
Metal Threaded Insert M8 Round 1.5 mm HDPE Grey

551748

Price Range
£ 1.0801 - £ 0.5099

Stock Levels
2500 In stock
Attributes
  • D
    60.0 mm
  • H
    20.0 mm
  • Compatible Wall Thickness Range
    1.0 - 1.5 mm | 0.039 - 0.059 in
  • Material
    HDPE
  • Colour
    Grey
Threaded Insert M8 Round 2.0 mm HDPE Black

498650

Price Range
£ 0.8259 - £ 0.3779

Stock Levels
Request the lead time here
Attributes
  • D
    25.0 mm
  • H
    23.5 mm
  • Compatible Wall Thickness Range
    1.0 - 2.0 mm | 0.039 - 0.079 in
  • Material
    HDPE
  • Colour
    Black
Metal Threaded Insert M6 Round 25.0 mm 1-1.5 Black

498563

Price Range
£ 0.4376 - £ 0.2064

Stock Levels
398 In stock
Attributes
  • H
    20.0 mm
  • Compatible Wall Thickness Range
    1.1 - 1.5 mm | 0.043 - 0.059 in
  • Material
    HDPE
  • Colour
    Black
  • Commodity Code
    3926909790
Metal Threaded Insert M8 Round 32.0 mm 1-1.5 Black

498567

Price Range
£ 0.5894 - £ 0.2779

Stock Levels
Request the lead time here
Attributes
  • H
    20.0 mm
  • Compatible Wall Thickness Range
    1.1 - 1.5 mm | 0.043 - 0.059 in
  • Material
    HDPE
  • Colour
    Black
  • Commodity Code
    3926909790
Metal Threaded Insert M8 Round 38.0 mm 1-1.5 Black

498571

Price Range
£ 0.8297 - £ 0.3912

Stock Levels
100 In stock
Attributes
  • H
    20.0 mm
  • Compatible Wall Thickness Range
    1.1 - 1.5 mm | 0.043 - 0.059 in
  • Material
    HDPE
  • Colour
    Black
  • Commodity Code
    3926909790
Metal Threaded Insert M10 Round 40.0 mm 1-1.5 Black

498575

Price Range
£ 0.9056 - £ 0.4276

Stock Levels
504 In stock
Attributes
  • H
    20.0 mm
  • Compatible Wall Thickness Range
    1.1 - 1.5 mm | 0.043 - 0.059 in
  • Material
    HDPE
  • Colour
    Black
  • Commodity Code
    3926909790
Metal Threaded Insert M12 Round 50.0 mm 1-1.5 Black

498579

Price Range
£ 1.1267 - £ 0.4141

Stock Levels
20 In stock
Attributes
  • H
    20.0 mm
  • Compatible Wall Thickness Range
    1.1 - 1.5 mm | 0.043 - 0.059 in
  • Material
    HDPE
  • Colour
    Black
  • Commodity Code
    3926909790
Threaded Insert M10 Round 35.0 mm PA Black

461363

Price Range
£ 1.5431 - £ 0.7285

Stock Levels
40 In stock
Attributes
  • D
    35.0 mm
  • H
    35.0 mm
  • Compatible Wall Thickness Range
    1.5 mm | 0.059 in
  • Material
    PA
  • Colour
    Black
Threaded Insert M8 Round 30.0 mm PA Black

461367

Price Range
£ 1.3609 - £ 0.6422

Stock Levels
446 In stock
Attributes
  • D
    30.0 mm
  • H
    35.0 mm
  • Compatible Wall Thickness Range
    2.0 mm | 0.079 in
  • Material
    PA
  • Colour
    Black
Threaded Insert M10 Round 32.0 mm PA Black

461371

Price Range
£ 1.5886 - £ 0.7501

Stock Levels
Request the lead time here
Attributes
  • D
    32.0 mm
  • H
    32.0 mm
  • Compatible Wall Thickness Range
    2.0 mm | 0.079 in
  • Material
    PA
  • Colour
    Black
Threaded Insert M16 Round 1.0 mm PA Black

493641

Price Range
£ 9.7274 - £ 9.5329

Stock Levels
24 In stock
Attributes
  • D
    30.0 mm
  • H
    35.0 mm
  • Compatible Wall Thickness Range
    1.0 mm | 0.039 in
  • Material
    PA
  • Colour
    Black
Threaded Insert M12 Round 1.5 mm PA Black

493646

Price Range
£ 22.5121 - £ 10.9642

Stock Levels
Request the lead time here
Attributes
  • D
    42.0 mm
  • H
    42.0 mm
  • Compatible Wall Thickness Range
    1.0 - 1.5 mm | 0.039 - 0.059 in
  • Material
    PA
  • Colour
    Black
Threaded Insert M20 Round 1.5 mm PA Black

493652

Price Range
£ 11.923 - £ 11.923

Stock Levels
Request the lead time here
Attributes
  • D
    48.0 mm
  • H
    49.0 mm
  • Compatible Wall Thickness Range
    1.0 - 1.5 mm | 0.039 - 0.059 in
  • Material
    PA
  • Colour
    Black
Threaded Insert M10 Round 1.0 mm PA Black

493656

Price Range
£ 39.7349 - £ 19.3576

Stock Levels
Request the lead time here
Attributes
  • D
    30.0 mm
  • H
    35.0 mm
  • Compatible Wall Thickness Range
    1.0 mm | 0.039 in
  • Material
    PA
  • Colour
    Black
Threaded Insert M16 Round 1.5 mm PA Black

493660

Price Range
£ 19.3576 - £ 19.3576

Stock Levels
96 In stock
Attributes
  • D
    38.0 mm
  • H
    43.0 mm
  • Compatible Wall Thickness Range
    1.0 - 1.5 mm | 0.039 - 0.059 in
  • Material
    PA
  • Colour
    Black