Menu Search

Round Threaded Inserts - Metal

In stock

Round Threaded Inserts provide a threaded surface for fastening screws, bolts or other items. They are ideal for heavy duty applications and are made from cast aluminium alloy. Have an internal thread to accommodate adjustable levelling feet and brackets.

Their metal threads allow for a smooth, secure, and durable fit, and the two-piece mouldings fit snugly into the tubes. There are ideal for use with adjustable feet, tilt guides and castors in furniture applications such as tables, chairs, cabinets or sofas and appliances.

  • Material: HDPE, Steel
  • Colour: Black, Natural


Series Code :SR5438, SR1571

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
88 results
Product SKUs information
Item Code Price range Availability H Colour Screw Size h Material D Compatible Wall Thickness Range View
£ 19.3715 - £ 39.7349 48 In stock
35.0 mm
Black
PA
30.0 mm
1.0 mm | 0.039 in
£ 20.8584 - £ 42.8355 Request the lead time here
42.0 mm
Black
PA
42.0 mm
1.0 - 1.5 mm | 0.039 - 0.059 in
£ 20.3581 - £ 41.8193 48 In stock
49.0 mm
Black
PA
48.0 mm
1.0 - 1.5 mm | 0.039 - 0.059 in
£ 23.8322 - £ 48.9325 48 In stock
49.0 mm
Black
PA
50.0 mm
1.0 - 1.5 mm | 0.039 - 0.059 in
£ 0.255 - £ 0.5388 750 In stock
20.0 mm
Grey
HDPE
25.0 mm
1.0 - 1.5 mm | 0.039 - 0.059 in
551731 £ 0.2401 - £ 0.5109 Request the lead time here
20.0 mm
Grey
HDPE
32.0 mm
1.0 - 1.5 mm | 0.039 - 0.059 in
£ 0.3858 - £ 0.817 5000 In stock
20.0 mm
Grey
HDPE
40.0 mm
1.0 - 1.5 mm | 0.039 - 0.059 in
£ 0.2037 - £ 0.4325 6644 In stock
20.0 mm
Grey
HDPE
20.0 mm
1.0 - 1.5 mm | 0.039 - 0.059 in
  • of 5
Threaded Insert M12 Round 1.0 mm PA Black

493657

Price Range
£ 39.7349 - £ 19.3715

Stock Levels
48 In stock
Attributes
  • D
    30.0 mm
  • H
    35.0 mm
  • Compatible Wall Thickness Range
    1.0 mm | 0.039 in
  • Material
    PA
  • Colour
    Black
Threaded Insert M12 Round 1.5 mm PA Black

493661

Price Range
£ 42.8355 - £ 20.8584

Stock Levels
Request the lead time here
Attributes
  • D
    42.0 mm
  • H
    42.0 mm
  • Compatible Wall Thickness Range
    1.0 - 1.5 mm | 0.039 - 0.059 in
  • Material
    PA
  • Colour
    Black
Threaded Insert M16 Round 1.5 mm PA Black

493665

Price Range
£ 41.8193 - £ 20.3581

Stock Levels
48 In stock
Attributes
  • D
    48.0 mm
  • H
    49.0 mm
  • Compatible Wall Thickness Range
    1.0 - 1.5 mm | 0.039 - 0.059 in
  • Material
    PA
  • Colour
    Black
Threaded Insert M20 Round 1.5 mm PA Black

493669

Price Range
£ 48.9325 - £ 23.8322

Stock Levels
48 In stock
Attributes
  • D
    50.0 mm
  • H
    49.0 mm
  • Compatible Wall Thickness Range
    1.0 - 1.5 mm | 0.039 - 0.059 in
  • Material
    PA
  • Colour
    Black
Metal Threaded Insert M8 Round 1.5 mm HDPE Grey

551726

Price Range
£ 0.5388 - £ 0.255

Stock Levels
750 In stock
Attributes
  • D
    25.0 mm
  • H
    20.0 mm
  • Compatible Wall Thickness Range
    1.0 - 1.5 mm | 0.039 - 0.059 in
  • Material
    HDPE
  • Colour
    Grey
Metal Threaded Insert M8 Round 1.5 mm HDPE Grey

551731

Price Range
£ 0.5109 - £ 0.2401

Stock Levels
Request the lead time here
Attributes
  • D
    32.0 mm
  • H
    20.0 mm
  • Compatible Wall Thickness Range
    1.0 - 1.5 mm | 0.039 - 0.059 in
  • Material
    HDPE
  • Colour
    Grey
Metal Threaded Insert M10 Round 1.5 mm HDPE Grey

551738

Price Range
£ 0.817 - £ 0.3858

Stock Levels
5000 In stock
Attributes
  • D
    40.0 mm
  • H
    20.0 mm
  • Compatible Wall Thickness Range
    1.0 - 1.5 mm | 0.039 - 0.059 in
  • Material
    HDPE
  • Colour
    Grey
Metal Threaded Insert M6 Round 1.5 mm HDPE Grey

551747

Price Range
£ 0.4325 - £ 0.2037

Stock Levels
6644 In stock
Attributes
  • D
    20.0 mm
  • H
    20.0 mm
  • Compatible Wall Thickness Range
    1.0 - 1.5 mm | 0.039 - 0.059 in
  • Material
    HDPE
  • Colour
    Grey