Menu Search

Threaded Insert M8 Round 2.0 mm HDPE Black

Item code:

498623

12169 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 999 £ 0.6751
1000 + £ 0.3217
Standard pack: 1000

Order in multiple of 100

Total price:

£ 67.51

100 x £ 0.6751

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Minimum Compatible Wall Thickness 1.0 mm
Maximum Compatible Wall Thickness 2.0 mm
Threaded Centre Yes
Thread Size M8
Full Material High Density Polyethylene
Colour Black
Fitting Style Push Fit
Head Shape Round

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us