Quantity | Unit price |
---|---|
20 - 199 | £ 1.5094 |
200 + | £ 0.6722 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Maximum Compatible Wall Thickness | 1.2 mm |
---|---|
Maximum Compatible Wall Thickness | 0.047 in |
Threaded Centre | Yes |
Thread Size | M8 |
Fitting Style | Push Fit |
Head Shape | Round |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue