10291771
499460
| Quantity | Unit price |
|---|---|
| 20 - 199 | £ 1.5467 |
| 200 - 999 | £ 0.6874 |
| 1000 - 1999 | £ 0.6747 |
| 2000 - 2999 | £ 0.6605 |
| 3000 + | £ 0.6463 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| D | 1.26 in |
|---|---|
| D | 32.0 mm |
| WT | 0.047 in |
| WT | 1.2 mm |
| Thread Size | M8 |
| Material | Steel |
| Colour | Natural |
| Commodity Code | 7326909890 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue