Menu Search

Spring Insert Glide M10 51.0 mm 1.2 mm Steel

Threaded Round Tube Insert is used to accommodate brackets and lifting feet. Ideal for use in furniture, automotive and construction. It helps ensure the safety and longevity of the mounted structure or equipment. It is Zinc Plated and Steel material.
Item code:

551835

4930 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
20 - 199 £ 2.2355
200 + £ 0.9922
Standard pack: 200

Order in multiple of 20

Total price:

£ 44.71

20 x £ 2.2355

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Material Steel
Colour Natural
Commodity Code 7326909890

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us