Quantity | Unit price |
---|---|
20 - 199 | £ 2.4541 |
200 - 999 | £ 1.0911 |
1000 - 1999 | £ 1.0692 |
2000 + | £ 1.0473 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Outside Tube Diameter | 51.0 mm |
---|---|
Compatible Outside Tube Diameter | 2.008 in |
Maximum Compatible Wall Thickness | 1.2 mm |
Maximum Compatible Wall Thickness | 0.047 in |
Threaded Centre | Yes |
Thread Size | M10 |
Full Material | Steel |
Colour | Natural |
Fitting Style | Push Fit |
Head Shape | Round |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue