Our Round Tube Inserts feature a high-gloss chrome finish that provides a visually pleasing and clean appearance, ideal for finishing the ends of outward facing tubular products.
The outside diameter benefits from a ribbed design that ensures ease of insertion and a positive fit.
Material: ABS, PE Colour: Black, Chromed Dark, Chromed Silver, Silver Series Code: SR5723, SR1562
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | t | h | Colour | Material | D | View | |
|---|---|---|---|---|---|---|---|---|
| £ 0.1871 - £ 0.4863 | Request the lead time here |
0.059 in
1.5 mm
|
0.63 in
16.0 mm
|
Black
|
PE
|
1.181 in
30.0 mm
|
||
| £ 0.3146 - £ 0.6617 | 4350 In stock |
0.059 in
1.5 mm
|
0.63 in
16.0 mm
|
Black
|
PE
|
0.63 in
16.0 mm
|
||
| £ 0.17 - £ 0.4146 | 112800 In stock |
0.059 in
1.5 mm
|
0.591 in
15.0 mm
|
Black
|
PE
|
0.984 in
25.0 mm
|
||
| 10256930 | £ 0.3019 - £ 0.9355 | 4375 In stock |
0.059 in
1.5 mm
|
0.63 in
16.0 mm
|
Black
|
PE
|
1.496 in
38.0 mm
|
|
| £ 0.3855 - £ 1.2119 | 975 In stock |
0.059 in
1.5 mm
|
0.63 in
16.0 mm
|
Black
|
PE
|
1.772 in
45.0 mm
|
||
| £ 0.153 - £ 0.3747 | 12000 In stock |
0.059 in
1.5 mm
|
0.866 in
22.0 mm
|
Black
|
PE
|
0.866 in
22.0 mm
|
||
| 10288665 | £ 0.6102 - £ 1.372 | Request the lead time here |
0.039 in
1.0 mm
|
0.197 in
5.0 mm
|
Silver
|
ABS
|
0.394 in
10.0 mm
|
|
| £ 0.1871 - £ 0.4651 | 10825 In stock |
0.059 in
1.5 mm
|
0.63 in
16.0 mm
|
Black
|
PE
|
1.26 in
32.0 mm
|
||
| 10256916 | £ 0.1292 - £ 0.3109 | 18000 In stock |
0.059 in
1.5 mm
|
0.315 in
8.0 mm
|
Black
|
PE
|
0.512 in
13.0 mm
|
|
| £ 0.5145 - £ 0.8929 | 10120 In stock |
0.059 in
1.5 mm
|
0.563 in
14.3 mm
|
Black
|
PE
|
1.969 in
50.0 mm
|
||
| 10254530 | £ 0.1956 - £ 0.4332 | 3300 In stock |
0.059 in
1.5 mm
|
0.591 in
15.0 mm
|
Black
|
PE
|
1.102 in
28.0 mm
|
|
| £ 0.1956 - £ 0.295 | 111800 In stock |
0.059 in
1.5 mm
|
0.394 in
10.0 mm
|
Black
|
PE
|
0.63 in
16.0 mm
|
||
| £ 0.7611 - £ 1.5972 | 660 In stock |
0.059 in
1.5 mm
|
0.472 in
12.0 mm
|
Black
|
PE
|
2.362 in
60.0 mm
|
||
| £ 0.2721 - £ 0.5846 | 10500 In stock |
0.059 in
1.5 mm
|
0.63 in
16.0 mm
|
Black
|
PE
|
1.378 in
35.0 mm
|
||
| £ 0.1285 - £ 0.3269 | 17200 In stock |
0.059 in
1.5 mm
|
0.394 in
10.0 mm
|
Black
|
PE
|
0.709 in
18.0 mm
|
||
| £ 1.955 - £ 4.556 | 500 In stock |
0.059 in
1.5 mm
|
0.433 in
11.0 mm
|
Black
|
ABS
|
2.362 in
60.0 mm
|
||
| £ 0.6368 - £ 0.6772 | 1200 In stock |
0.039 in
1.0 mm
|
0.197 in
5.0 mm
|
Black
|
ABS
|
0.394 in
10.0 mm
|
||
| £ 0.6633 - £ 0.7066 | 400 In stock |
0.059 in
1.5 mm
|
0.197 in
5.0 mm
|
Black
|
ABS
|
0.787 in
20.0 mm
|
||
| £ 0.8869 - £ 0.9237 | Request the lead time here |
0.118 in
3.0 mm
|
0.394 in
10.0 mm
|
Silver
|
ABS
|
1.26 in
32.0 mm
|
||
| £ 1.1534 - £ 2.5896 | Request the lead time here |
0.039 in
1.0 mm
|
0.394 in
10.0 mm
|
Silver
|
ABS
|
1.575 in
40.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue