Multi-function Round Tube Inserts are an ideal choice when aesthetics of your final product is not a priority. They fit tightly into round tubing, posts or poles and assist with preventing contamination, while offering safety, and a clean finish from sharp edges on freshly cut tubes.
A practical and cost-effective range that includes thinner walls and a wide variety of sizes, fulfilling the essential requirement of tube insert protection. They are a practical choice, particularly if the appearance of your application is not a crucial factor.
Easy to install by hand-pressing or with the use of a mallet, resulting in a quick and efficient assembly process. They can be used in machine building or any application where structural tubing is required. It is advised to choose a coloured option to improve the asthetical appearance of your finished project, as it will blend with the paint and provide a pleasing visual finish.
Material: LDPE Colour: Grey, White, Black Series Code: SRILT
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | H1 | Colour | h | Maximum Wall Thickness | D | Minimum Wall Thickness | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 0.9385 - £ 1.0428 | Request the lead time here |
0.236 in
6.0 mm
|
Black
|
1.299 in
33.0 mm
|
0.276 in
7.0 mm
|
5.118 in
130.0 mm
|
0.126 in
3.2 mm
|
||
| £ 2.6902 - £ 2.9891 | Request the lead time here |
0.236 in
6.0 mm
|
Black
|
1.339 in
34.0 mm
|
0.315 in
8.0 mm
|
7.626 in
193.7 mm
|
0.126 in
3.2 mm
|
||
| £ 0.8207 - £ 0.9119 | Request the lead time here |
0.236 in
6.0 mm
|
White
|
1.122 in
28.5 mm
|
0.177 in
4.5 mm
|
3.937 in
100.0 mm
|
0.079 in
2.0 mm
|
||
| £ 0.0173 - £ 0.0192 | Request the lead time here |
0.138 in
3.5 mm
|
Grey
|
0.433 in
11.0 mm
|
0.079 in
2.0 mm
|
0.394 in
10.0 mm
|
0.039 in
1.0 mm
|
||
| £ 1.0033 - £ 1.1148 | Request the lead time here |
0.236 in
6.0 mm
|
White
|
1.339 in
34.0 mm
|
0.256 in
6.5 mm
|
5.512 in
140.0 mm
|
0.079 in
2.0 mm
|
||
| £ 0.8233 - £ 0.9148 | Request the lead time here |
0.236 in
6.0 mm
|
White
|
1.142 in
29.0 mm
|
0.177 in
4.5 mm
|
4.134 in
105.0 mm
|
0.079 in
2.0 mm
|
||
| £ 1.0447 - £ 1.1608 | Request the lead time here |
0.236 in
6.0 mm
|
Grey
|
1.339 in
34.0 mm
|
0.276 in
7.0 mm
|
5.906 in
150.0 mm
|
0.079 in
2.0 mm
|
||
| £ 0.8368 - £ 0.9298 | Request the lead time here |
0.236 in
6.0 mm
|
Grey
|
1.122 in
28.5 mm
|
0.157 in
4.0 mm
|
4.724 in
120.0 mm
|
0.079 in
2.0 mm
|
||
| £ 1.1209 - £ 1.2454 | Request the lead time here |
0.236 in
6.0 mm
|
White
|
1.339 in
34.0 mm
|
0.256 in
6.5 mm
|
6.26 in
159.0 mm
|
0.079 in
2.0 mm
|
||
| £ 0.019 - £ 0.0211 | Request the lead time here |
0.197 in
5.0 mm
|
White
|
0.453 in
11.5 mm
|
0.079 in
2.0 mm
|
0.551 in
14.0 mm
|
0.039 in
1.0 mm
|
||
| £ 0.0187 - £ 0.0207 | Request the lead time here |
0.157 in
4.0 mm
|
White
|
0.433 in
11.0 mm
|
0.079 in
2.0 mm
|
0.512 in
13.0 mm
|
0.039 in
1.0 mm
|
||
| £ 0.0306 - £ 0.034 | Request the lead time here |
0.197 in
5.0 mm
|
White
|
0.453 in
11.5 mm
|
0.098 in
2.5 mm
|
0.787 in
20.0 mm
|
0.039 in
1.0 mm
|
||
| £ 1.0033 - £ 1.1148 | Request the lead time here |
0.236 in
6.0 mm
|
Grey
|
1.339 in
34.0 mm
|
0.256 in
6.5 mm
|
5.512 in
140.0 mm
|
0.079 in
2.0 mm
|
||
| £ 0.0265 - £ 0.0294 | Request the lead time here |
0.197 in
5.0 mm
|
Grey
|
0.453 in
11.5 mm
|
0.098 in
2.5 mm
|
0.748 in
19.0 mm
|
0.039 in
1.0 mm
|
||
| £ 0.0265 - £ 0.0294 | Request the lead time here |
0.197 in
5.0 mm
|
White
|
0.453 in
11.5 mm
|
0.098 in
2.5 mm
|
0.748 in
19.0 mm
|
0.039 in
1.0 mm
|
||
| £ 0.0187 - £ 0.0207 | Request the lead time here |
0.118 in
3.0 mm
|
Grey
|
0.512 in
13.0 mm
|
0.079 in
2.0 mm
|
0.591 in
15.0 mm
|
0.039 in
1.0 mm
|
||
| £ 1.1209 - £ 1.2454 | Request the lead time here |
0.236 in
6.0 mm
|
Grey
|
1.339 in
34.0 mm
|
0.256 in
6.5 mm
|
6.26 in
159.0 mm
|
0.079 in
2.0 mm
|
||
| £ 1.197 - £ 1.33 | Request the lead time here |
0.236 in
6.0 mm
|
Grey
|
1.339 in
34.0 mm
|
0.276 in
7.0 mm
|
6.299 in
160.0 mm
|
0.098 in
2.5 mm
|
||
| £ 0.0179 - £ 0.0199 | Request the lead time here |
0.138 in
3.5 mm
|
Grey
|
0.433 in
11.0 mm
|
0.079 in
2.0 mm
|
0.472 in
12.0 mm
|
0.039 in
1.0 mm
|
||
| £ 0.9617 - £ 1.0686 | Request the lead time here |
0.236 in
6.0 mm
|
Grey
|
1.299 in
33.0 mm
|
0.236 in
6.0 mm
|
5.236 in
133.0 mm
|
0.079 in
2.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue