Menu Search

Round Tube Inserts - Multi Purpose

In stock

Multi-function Round Tube Inserts are an ideal choice when aesthetics of your final product is not a priority. They fit tightly into round tubing, posts or poles and assist with preventing contamination, while offering safety, and a clean finish from sharp edges on freshly cut tubes.

A practical and cost-effective range that includes thinner walls and a wide variety of sizes, fulfilling the essential requirement of tube insert protection. They are a practical choice, particularly if the appearance of your application is not a crucial factor.

Easy to install by hand-pressing or with the use of a mallet, resulting in a quick and efficient assembly process. They can be used in machine building or any application where structural tubing is required.

  • Ideal when aesthetics is not a priority.
  • Fits tightly into round tubing, preventing contamination and offering safety.
  • Easy to install by hand-pressing or with a mallet.
Material: LDPE Colour: Black Series Code: SR1530

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
68 results
Product SKUs information
Item Code Price range Availability Minimum Compatible Wall Thickness H Maximum Compatible Wall Thickness h D View
£ 0.0767 - £ 0.1194 3100 In stock
1.2 mm
11.5 mm
3.2 mm
5.0 mm
44.5 mm
£ 0.0843 - £ 0.1312 2389 In stock
2.5 mm
11.5 mm
5.0 mm
5.0 mm
48.0 mm
£ 0.1004 - £ 0.1563 1598 In stock
1.0 mm
14.5 mm
3.0 mm
5.0 mm
55.0 mm
£ 0.2307 - £ 0.359 640 In stock
3.0 mm
21.5 mm
5.0 mm
6.0 mm
75.0 mm
£ 0.2464 - £ 0.3833 648 In stock
3.5 mm
21.5 mm
6.0 mm
6.0 mm
76.0 mm
£ 0.2971 - £ 0.4622 770 In stock
1.5 mm
21.0 mm
4.0 mm
6.0 mm
85.0 mm
£ 0.6322 - £ 0.9835 425 In stock
1.5 mm
21.0 mm
4.0 mm
6.0 mm
95.0 mm
£ 0.8249 - £ 1.2832 216 In stock
3.0 mm
28.5 mm
5.0 mm
6.0 mm
110.0 mm
£ 1.0033 - £ 1.1148 139 In stock
2.0 mm
34.0 mm
6.0 mm
6.0 mm
140.0 mm
£ 1.2386 - £ 1.3762 99 In stock
2.5 mm
34.0 mm
7.0 mm
6.0 mm
168.3 mm
£ 1.197 - £ 1.33 120 In stock
2.0 mm
34.0 mm
7.0 mm
6.0 mm
160.0 mm
£ 0.0158 - £ 0.0245 72600 In stock
1.0 mm
11.0 mm
2.0 mm
3.5 mm
10.0 mm
£ 0.0178 - £ 0.0277 30000 In stock
1.0 mm
13.0 mm
2.0 mm
3.0 mm
15.0 mm
£ 0.0173 - £ 0.0269 26100 In stock
1.0 mm
11.5 mm
2.0 mm
5.0 mm
14.0 mm
£ 0.02 - £ 0.0311 4200 In stock
1.0 mm
11.5 mm
2.5 mm
5.0 mm
20.0 mm
£ 0.0239 - £ 0.0372 14500 In stock
1.0 mm
11.5 mm
2.0 mm
5.0 mm
22.0 mm
£ 0.0229 - £ 0.0356 13500 In stock
1.0 mm
11.5 mm
2.0 mm
5.0 mm
21.0 mm
£ 0.0462 - £ 0.0719 5700 In stock
2.5 mm
11.5 mm
5.0 mm
5.0 mm
32.0 mm
£ 0.0586 - £ 0.0911 4896 In stock
1.0 mm
11.5 mm
3.0 mm
5.0 mm
40.0 mm
£ 0.0749 - £ 0.1166 2899 In stock
2.0 mm
11.5 mm
2.5 mm
5.0 mm
43.0 mm
  • of 4
Round Tube Insert 44.5 mm Black LDPE

20574123

Price Range
£ 0.1194 - £ 0.0767

Stock Levels
3100 In stock
Attributes
  • D
    44.5 mm
  • H
    11.5 mm
  • h
    5.0 mm
  • Minimum Compatible Wall Thickness
    1.2 mm
  • Maximum Compatible Wall Thickness
    3.2 mm
Round Tube Insert 48.0 mm Black LDPE

20574161

Price Range
£ 0.1312 - £ 0.0843

Stock Levels
2389 In stock
Attributes
  • D
    48.0 mm
  • H
    11.5 mm
  • h
    5.0 mm
  • Minimum Compatible Wall Thickness
    2.5 mm
  • Maximum Compatible Wall Thickness
    5.0 mm
Round Tube Insert 55.0 mm Black LDPE

20574215

Price Range
£ 0.1563 - £ 0.1004

Stock Levels
1598 In stock
Attributes
  • D
    55.0 mm
  • H
    14.5 mm
  • h
    5.0 mm
  • Minimum Compatible Wall Thickness
    1.0 mm
  • Maximum Compatible Wall Thickness
    3.0 mm
Round Tube Insert 75.0 mm Black LDPE

20574291

Price Range
£ 0.359 - £ 0.2307

Stock Levels
640 In stock
Attributes
  • D
    75.0 mm
  • H
    21.5 mm
  • h
    6.0 mm
  • Minimum Compatible Wall Thickness
    3.0 mm
  • Maximum Compatible Wall Thickness
    5.0 mm
Round Tube Insert 76.0 mm Black LDPE

20574314

Price Range
£ 0.3833 - £ 0.2464

Stock Levels
648 In stock
Attributes
  • D
    76.0 mm
  • H
    21.5 mm
  • h
    6.0 mm
  • Minimum Compatible Wall Thickness
    3.5 mm
  • Maximum Compatible Wall Thickness
    6.0 mm
Round Tube Insert 85.0 mm Black LDPE

20574338

Price Range
£ 0.4622 - £ 0.2971

Stock Levels
770 In stock
Attributes
  • D
    85.0 mm
  • H
    21.0 mm
  • h
    6.0 mm
  • Minimum Compatible Wall Thickness
    1.5 mm
  • Maximum Compatible Wall Thickness
    4.0 mm
Round Tube Insert 95.0 mm Black LDPE

20574376

Price Range
£ 0.9835 - £ 0.6322

Stock Levels
425 In stock
Attributes
  • D
    95.0 mm
  • H
    21.0 mm
  • h
    6.0 mm
  • Minimum Compatible Wall Thickness
    1.5 mm
  • Maximum Compatible Wall Thickness
    4.0 mm
Round Tube Insert 110.0 mm Black LDPE

20574437

Price Range
£ 1.2832 - £ 0.8249

Stock Levels
216 In stock
Attributes
  • D
    110.0 mm
  • H
    28.5 mm
  • h
    6.0 mm
  • Minimum Compatible Wall Thickness
    3.0 mm
  • Maximum Compatible Wall Thickness
    5.0 mm
Round Tube Insert 140.0 mm Black LDPE

20574482

Price Range
£ 1.1148 - £ 1.0033

Stock Levels
139 In stock
Attributes
  • D
    140.0 mm
  • H
    34.0 mm
  • h
    6.0 mm
  • Minimum Compatible Wall Thickness
    2.0 mm
  • Maximum Compatible Wall Thickness
    6.0 mm
Round Tube Insert 168.3 mm Black LDPE

20574512

Price Range
£ 1.3762 - £ 1.2386

Stock Levels
99 In stock
Attributes
  • D
    168.3 mm
  • H
    34.0 mm
  • h
    6.0 mm
  • Minimum Compatible Wall Thickness
    2.5 mm
  • Maximum Compatible Wall Thickness
    7.0 mm
Round Tube Insert 160.0 mm Black LDPE

20574505

Price Range
£ 1.33 - £ 1.197

Stock Levels
120 In stock
Attributes
  • D
    160.0 mm
  • H
    34.0 mm
  • h
    6.0 mm
  • Minimum Compatible Wall Thickness
    2.0 mm
  • Maximum Compatible Wall Thickness
    7.0 mm
Round Tube Insert 10.0 mm Black LDPE

20573867

Price Range
£ 0.0245 - £ 0.0158

Stock Levels
72600 In stock
Attributes
  • D
    10.0 mm
  • H
    11.0 mm
  • h
    3.5 mm
  • Minimum Compatible Wall Thickness
    1.0 mm
  • Maximum Compatible Wall Thickness
    2.0 mm
Round Tube Insert 15.0 mm Black LDPE

20573904

Price Range
£ 0.0277 - £ 0.0178

Stock Levels
30000 In stock
Attributes
  • D
    15.0 mm
  • H
    13.0 mm
  • h
    3.0 mm
  • Minimum Compatible Wall Thickness
    1.0 mm
  • Maximum Compatible Wall Thickness
    2.0 mm
Round Tube Insert 14.0 mm Black LDPE

20573898

Price Range
£ 0.0269 - £ 0.0173

Stock Levels
26100 In stock
Attributes
  • D
    14.0 mm
  • H
    11.5 mm
  • h
    5.0 mm
  • Minimum Compatible Wall Thickness
    1.0 mm
  • Maximum Compatible Wall Thickness
    2.0 mm
Round Tube Insert 20.0 mm Black LDPE

20573942

Price Range
£ 0.0311 - £ 0.02

Stock Levels
4200 In stock
Attributes
  • D
    20.0 mm
  • H
    11.5 mm
  • h
    5.0 mm
  • Minimum Compatible Wall Thickness
    1.0 mm
  • Maximum Compatible Wall Thickness
    2.5 mm
Round Tube Insert 22.0 mm Black LDPE

20573966

Price Range
£ 0.0372 - £ 0.0239

Stock Levels
14500 In stock
Attributes
  • D
    22.0 mm
  • H
    11.5 mm
  • h
    5.0 mm
  • Minimum Compatible Wall Thickness
    1.0 mm
  • Maximum Compatible Wall Thickness
    2.0 mm
Round Tube Insert 21.0 mm Black LDPE

20573959

Price Range
£ 0.0356 - £ 0.0229

Stock Levels
13500 In stock
Attributes
  • D
    21.0 mm
  • H
    11.5 mm
  • h
    5.0 mm
  • Minimum Compatible Wall Thickness
    1.0 mm
  • Maximum Compatible Wall Thickness
    2.0 mm
Round Tube Insert 32.0 mm Black LDPE

20574048

Price Range
£ 0.0719 - £ 0.0462

Stock Levels
5700 In stock
Attributes
  • D
    32.0 mm
  • H
    11.5 mm
  • h
    5.0 mm
  • Minimum Compatible Wall Thickness
    2.5 mm
  • Maximum Compatible Wall Thickness
    5.0 mm
Round Tube Insert 40.0 mm Black LDPE

20574086

Price Range
£ 0.0911 - £ 0.0586

Stock Levels
4896 In stock
Attributes
  • D
    40.0 mm
  • H
    11.5 mm
  • h
    5.0 mm
  • Minimum Compatible Wall Thickness
    1.0 mm
  • Maximum Compatible Wall Thickness
    3.0 mm
Round Tube Insert 43.0 mm Black LDPE

20574116

Price Range
£ 0.1166 - £ 0.0749

Stock Levels
2899 In stock
Attributes
  • D
    43.0 mm
  • H
    11.5 mm
  • h
    5.0 mm
  • Minimum Compatible Wall Thickness
    2.0 mm
  • Maximum Compatible Wall Thickness
    2.5 mm