Menu Search

Round Tube Inserts - Multi Purpose

In stock

Multi-function Round Tube Inserts are an ideal choice when aesthetics of your final product is not a priority. They fit tightly into round tubing, posts or poles and assist with preventing contamination, while offering safety, and a clean finish from sharp edges on freshly cut tubes.

A practical and cost-effective range that includes thinner walls and a wide variety of sizes, fulfilling the essential requirement of tube insert protection. They are a practical choice, particularly if the appearance of your application is not a crucial factor.

Easy to install by hand-pressing or with the use of a mallet, resulting in a quick and efficient assembly process. They can be used in machine building or any application where structural tubing is required.

  • Ideal when aesthetics is not a priority.
  • Fits tightly into round tubing, preventing contamination and offering safety.
  • Easy to install by hand-pressing or with a mallet.
Material: LDPE Colour: Black Series Code: SR1530

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
68 results
Product SKUs information
Item Code Price range Availability Minimum Compatible Wall Thickness H Maximum Compatible Wall Thickness h D View
£ 0.0879 - £ 0.1368 1149 In stock
1.0 mm
11.5 mm
2.5 mm
5.0 mm
50.0 mm
£ 0.0808 - £ 0.1257 3927 In stock
1.2 mm
11.5 mm
3.6 mm
5.0 mm
48.0 mm
£ 0.1047 - £ 0.163 1600 In stock
1.2 mm
14.5 mm
2.7 mm
5.0 mm
57.2 mm
£ 0.2093 - £ 0.3256 720 In stock
1.5 mm
21.0 mm
3.5 mm
5.0 mm
70.0 mm
£ 0.3402 - £ 0.5293 14 In stock
1.5 mm
21.5 mm
4.0 mm
6.0 mm
88.9 mm
£ 0.4439 - £ 0.6905 183 In stock
1.5 mm
20.0 mm
5.0 mm
6.0 mm
90.0 mm
£ 0.8207 - £ 1.2766 259 In stock
2.0 mm
28.5 mm
4.5 mm
6.0 mm
100.0 mm
£ 0.8242 - £ 1.2821 243 In stock
2.0 mm
28.0 mm
4.5 mm
6.0 mm
108.0 mm
  • of 4
Round Tube Insert 50.0 mm Black LDPE

20574178

Price Range
£ 0.1368 - £ 0.0879

Stock Levels
1149 In stock
Attributes
  • D
    50.0 mm
  • H
    11.5 mm
  • h
    5.0 mm
  • Minimum Compatible Wall Thickness
    1.0 mm
  • Maximum Compatible Wall Thickness
    2.5 mm
Round Tube Insert 48.0 mm Black LDPE

20574154

Price Range
£ 0.1257 - £ 0.0808

Stock Levels
3927 In stock
Attributes
  • D
    48.0 mm
  • H
    11.5 mm
  • h
    5.0 mm
  • Minimum Compatible Wall Thickness
    1.2 mm
  • Maximum Compatible Wall Thickness
    3.6 mm
Round Tube Insert 57.2 mm Black LDPE

20574222

Price Range
£ 0.163 - £ 0.1047

Stock Levels
1600 In stock
Attributes
  • D
    57.2 mm
  • H
    14.5 mm
  • h
    5.0 mm
  • Minimum Compatible Wall Thickness
    1.2 mm
  • Maximum Compatible Wall Thickness
    2.7 mm
Round Tube Insert 70.0 mm Black LDPE

20574277

Price Range
£ 0.3256 - £ 0.2093

Stock Levels
720 In stock
Attributes
  • D
    70.0 mm
  • H
    21.0 mm
  • h
    5.0 mm
  • Minimum Compatible Wall Thickness
    1.5 mm
  • Maximum Compatible Wall Thickness
    3.5 mm
Round Tube Insert 88.9 mm Black LDPE

20574345

Price Range
£ 0.5293 - £ 0.3402

Stock Levels
14 In stock
Attributes
  • D
    88.9 mm
  • H
    21.5 mm
  • h
    6.0 mm
  • Minimum Compatible Wall Thickness
    1.5 mm
  • Maximum Compatible Wall Thickness
    4.0 mm
Round Tube Insert 90.0 mm Black LDPE

20574369

Price Range
£ 0.6905 - £ 0.4439

Stock Levels
183 In stock
Attributes
  • D
    90.0 mm
  • H
    20.0 mm
  • h
    6.0 mm
  • Minimum Compatible Wall Thickness
    1.5 mm
  • Maximum Compatible Wall Thickness
    5.0 mm
Round Tube Insert 100.0 mm Black LDPE

20574383

Price Range
£ 1.2766 - £ 0.8207

Stock Levels
259 In stock
Attributes
  • D
    100.0 mm
  • H
    28.5 mm
  • h
    6.0 mm
  • Minimum Compatible Wall Thickness
    2.0 mm
  • Maximum Compatible Wall Thickness
    4.5 mm
Round Tube Insert 108.0 mm Black LDPE

20574420

Price Range
£ 1.2821 - £ 0.8242

Stock Levels
243 In stock
Attributes
  • D
    108.0 mm
  • H
    28.0 mm
  • h
    6.0 mm
  • Minimum Compatible Wall Thickness
    2.0 mm
  • Maximum Compatible Wall Thickness
    4.5 mm