10079478
111528
| Quantity | Unit price |
|---|---|
| 250 - 2499 | £ 0.1104 |
| 2500 + | £ 0.0433 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| D | 12.0 mm |
|---|---|
| D | 0.472 in |
| H | 11.5 mm |
| H | 0.453 in |
| Minimum Wall Thickness | 0.8 mm |
| Minimum Wall Thickness | 0.031 in |
| Maximum Wall Thickness | 2.0 mm |
| Maximum Wall Thickness | 0.079 in |
| Colour | Black |
| Finish | Eroded |
| Material | LDPE |
| Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue