Quantity | Unit price |
---|---|
225 - 2249 | £ 0.2017 |
2250 + | £ 0.144 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
D | 25.0 mm |
---|---|
D | 0.984 in |
H | 15.5 mm |
H | 0.61 in |
h | 10.5 mm |
h | 0.413 in |
Compatible Wall Thickness Range | 1.0 - 2.0 mm | 0.039 - 0.079 in |
Colour | Black |
Full Material | Low Density Polyethylene |
Shape | Domed |
Type | 2 |
Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.