Quantity | Unit price |
---|---|
600 - 5999 | £ 0.0295 |
6000 - 29999 | £ 0.0211 |
30000 + | £ 0.019 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
D | 20.0 mm |
---|---|
D | 0.787 in |
H | 11.5 mm |
H | 0.453 in |
Minimum Compatible Wall Thickness | 0.8 mm |
Minimum Compatible Wall Thickness | 0.031 in |
Maximum Compatible Wall Thickness | 2.0 mm |
Maximum Compatible Wall Thickness | 0.079 in |
Colour | Black |
Material | LDPE |
Type | 1 |
Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.