Quantity | Unit price |
---|---|
300 - 2999 | £ 0.0434 |
3000 - 14999 | £ 0.031 |
15000 + | £ 0.0279 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
D | 27.0 mm |
---|---|
D | 1.063 in |
H | 11.5 mm |
H | 0.453 in |
Minimum Compatible Wall Thickness | 1.0 mm |
Minimum Compatible Wall Thickness | 0.039 in |
Maximum Compatible Wall Thickness | 3.0 mm |
Maximum Compatible Wall Thickness | 0.118 in |
Colour | Black |
Material | LDPE |
Type | 1 |
Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.