Quantity | Unit price |
---|---|
150 - 1499 | £ 0.078 |
1500 - 7499 | £ 0.0557 |
7500 + | £ 0.0501 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
D | 32.0 mm |
---|---|
D | 1.26 in |
H | 11.5 mm |
H | 0.453 in |
h | 3.0 mm |
h | 0.118 in |
Compatible Wall Thickness Range | 1.0 - 3.0 mm | 0.039 - 0.118 in |
Colour | Black |
Full Material | Low Density Polyethylene |
Shape | Round |
Type | 1 |
Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.